IESNA:LM-63-2002
[TEST]P942199
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24158
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3219.2 2968.5 2739.9 2527.1 2353.4 2278.9 2275 2314.2 2418.7 2640.7
2986.8 3391.6 3848.7 4350.2 4770.7 5150.7 5503.4 5893.8 6212.5 6554.7
6976.5 7254.7 7459.7 7723.5 8102.2 8870.2 10018.1 11463.8 12656.2 12498.1
10253.2 5498.1 1793.1 761.4 297.8 97.9 0
3219.2 2986.8 2759.5 2544 2370.3 2284.1 2285.4 2322 2425.2 2644.6
2984.1 3372 3830.4 4338.4 4760.3 5145.5 5490.3 5859.9 6192.9 6536.4
6950.4 7270.3 7491 7679.1 8070.9 8791.8 9883.6 11330.6 12606.5 12468.1
10447.8 5806.3 2062.1 792.7 333 118.8 0
3219.2 2994.6 2776.5 2570.1 2397.8 2299.8 2286.8 2310.3 2389.9 2558.4
2847 3234.9 3682.8 4162.1 4614 5020.2 5359.7 5670.5 5998.3 6371.8
6787.1 7235.1 7600.7 7884.1 8230.2 8816.6 9758.2 11176.5 12790.7 13438.4
11950.9 7758.8 3092.5 1381.7 609.9 218.1 0
3219.2 2990.7 2792.2 2598.9 2430.4 2332.5 2303.7 2320.7 2375.6 2499.6
2733.4 3065.1 3460.8 3893.1 4337.1 4802.1 5244.8 5617 5967 6349.6
6814.6 7279.5 7702.6 8082.7 8524.1 9076.5 9938.4 11346.3 13489.4 15598.5
15560.6 11488.6 5849.4 2762.1 1277.2 437.5 0
3219.2 3010.3 2830 2662.9 2510.1 2401.7 2361.2 2369 2410.8 2502.2
2668.1 2922.8 3263.6 3629.3 4014.6 4469 4997.9 5550.4 6038.8 6544.2
7032.7 7577.2 8151.9 8697.8 9309 10079.5 11164.7 12763.2 15316.4 18534.3
19690.1 15371.3 9988.1 5125.9 2220.1 690.9 0
3219.2 3007.6 2841.8 2674.6 2524.4 2410.8 2365.1 2375.6 2416 2504.9
2653.7 2901.9 3229.7 3590.1 3966.2 4410.3 4944.4 5506 6020.5 6549.4
7052.2 7595.5 8170.2 8746.1 9386 10181.3 11265.3 12842.9 15319 18465.1
19681 15602.4 9945 5046.3 2171.8 666 0
3219.2 3035.1 2884.9 2746.5 2615.9 2511.4 2457.8 2448.7 2487.9 2567.5
2695.5 2892.7 3143.5 3445.1 3818.7 4244.4 4798.1 5418.5 6096.3 6817.2
7542 8255 8927.6 9581.9 10274.1 11055 11936.6 13024.4 14419.2 15739.6
14931.2 10497.4 4499.1 1432.6 517.2 126.7 0
3219.2 3069 2950.2 2848.3 2751.7 2666.8 2611.9 2585.8 2602.8 2672
2784.3 2930.6 3123.9 3392.9 3759.9 4224.8 4781.2 5421.1 6115.9 6823.7
7497.6 8141.4 8753.9 9344.2 9875.7 10339.4 10703.7 10908.8 10739 9453.9
6010.1 2102.6 825.4 474.1 235.1 81 0
3219.2 3116 3036.4 2968.5 2908.4 2849.6 2813.1 2801.3 2813.1 2858.8
2935.8 3045.5 3208.8 3459.5 3793.8 4218.3 4731.5 5311.4 5903 6480.2
7011.8 7538.1 7974.3 8360.8 8644.2 8785.3 8733 8321.6 7194.6 4846.5
2004.7 860.6 589 414 265.1 114.9 0
3219.2 3161.8 3123.9 3096.5 3070.3 3050.7 3046.8 3063.8 3099.1 3163.1
3247.9 3360.3 3513.1 3744.2 4040.7 4431.2 4911.8 5453.7 6021.8 6612.1
7211.6 7803.2 8351.7 8824.4 9199.3 9345.5 9062.1 7970.3 5650.9 2549.3
1056.5 676.5 479.3 327.8 214.2 97.9 0
3219.2 3228.4 3233.6 3247.9 3263.6 3287.1 3322.4 3382.5 3464.7 3569.2
3703.7 3868.3 4096.8 4415.5 4832.1 5337.5 5909.5 6515.5 7145 7775.7
8401.3 9015.1 9592.4 9988.1 10065.1 9652.4 8556.7 6620 3830.4 1435.3
741.8 513.2 355.2 219.4 130.6 47 0
3219.2 3246.6 3270.1 3309.3 3343.3 3383.8 3438.6 3505.2 3597.9 3710.3
3844.8 4019.8 4250.9 4555.2 4923.5 5353.2 5824.6 6318.3 6830.2 7331.7
7811 8286.4 8689.9 8919.8 8820.5 8273.3 7171.1 5469.4 3117.4 1181.9
630.8 429.7 297.8 178.9 97.9 27.4 0
3219.2 3267.5 3315.9 3368.1 3425.6 3475.2 3543.1 3620.1 3701.1 3809.5
3929.7 4065.5 4241.8 4462.5 4719.8 5008.4 5323.1 5647 5978.7 6292.2
6586 6823.7 6946.5 6847.2 6445 5678.4 4619.2 3345.9 1900.2 872.4
531.5 376.1 266.4 173.7 103.2 35.3 0
3219.2 3292.4 3377.2 3464.7 3540.5 3599.3 3663.2 3712.9 3750.7 3787.3
3813.4 3833 3851.3 3860.4 3846.1 3782.1 3664.6 3522.2 3382.5 3177.4
2841.8 2412.1 1998.1 1653.4 1371.3 1147.9 974.3 838.4 723.5 625.6
526.3 440.1 357.8 267.7 171.1 62.7 0
3219.2 3328.9 3437.3 3543.1 3614.9 3661.9 3686.8 3695.9 3676.3 3642.4
3592.7 3519.6 3400.7 3246.6 3053.4 2839.2 2630.2 2430.4 2233.2 2034.7
1833.6 1650.7 1494 1339.9 1205.4 1087.9 989.9 905 822.8 740.5
643.8 551.1 444 331.7 194.6 77.1 0
3219.2 3360.3 3496.1 3592.7 3652.8 3672.4 3660.6 3639.7 3591.4 3522.2
3408.6 3231 3027.2 2832.6 2682.5 2558.4 2420 2260.6 2097.4 1944.6
1820.5 1753.9 1657.3 1524.1 1397.4 1282.5 1166.2 1052.6 952.1 855.4
744.4 622.9 481.9 340.9 198.5 95.3 0
3219.2 3386.4 3531.3 3621.5 3654.1 3643.7 3624.1 3579.7 3500 3375.9
3211.4 3036.4 2878.4 2739.9 2608 2478.7 2341.6 2196.6 2070 1974.6
1945.9 1938.1 1871.5 1761.8 1642.9 1521.5 1375.2 1231.5 1098.3 986
876.3 754.9 634.7 489.7 342.2 177.6 0
3219.2 3413.8 3562.7 3642.4 3648.9 3621.5 3586.2 3518.3 3395.5 3245.3
3110.8 2999.8 2881 2742.5 2588.4 2436.9 2278.9 2130 1992.9 1914.6
1888.4 1854.5 1814 1744.8 1624.6 1504.5 1400 1303.4 1228.9 1146.6
1043.5 933.8 814.9 675.2 528.9 314.7 0
3219.2 3430.8 3578.4 3637.1 3630.6 3590.1 3535.3 3441.2 3301.5 3176.1
3088.6 3003.7 2897.9 2760.8 2593.7 2401.7 2212.3 2033.4 1876.7 1807.5
1734.3 1684.7 1625.9 1500.6 1376.5 1281.2 1201.5 1144 1098.3 1026.5
956 848.9 728.7 611.2 472.8 280.8 0
3219.2 3437.3 3592.7 3642.4 3621.5 3578.4 3509.1 3387.7 3251.9 3151.3
3076.9 2999.8 2900.6 2773.9 2597.6 2380.8 2141.8 1927.6 1761.8 1679.5
1588.1 1505.8 1389.6 1251.1 1145.3 1064.4 1000.4 946.8 889.4 822.8
773.1 670 545.9 446.6 343.5 172.4 0
3219.2 3456.9 3603.2 3645 3622.8 3573.1 3488.2 3365.5 3229.7 3135.6
3065.1 2980.2 2887.5 2751.7 2576.7 2361.2 2115.7 1874.1 1693.8 1572.4
1450.9 1362.1 1236.8 1133.6 1034.3 957.3 895.9 847.6 807.1 761.4
804.5 667.4 509.3 389.2 288.6 120.1 0
3219.2 3455.6 3605.8 3648.9 3625.4 3570.5 3494.8 3366.8 3227.1 3138.2
3065.1 2984.1 2894 2762.1 2591 2374.3 2127.4 1880.6 1688.6 1560.6
1439.2 1346.5 1223.7 1117.9 1018.7 940.3 878.9 831.9 796.6 750.9
830.6 615.1 487.1 391.8 291.2 120.1 0
